Overview

Description

The RZ/G2LC microprocessor includes a Cortex®-A55 (1.2 GHz) CPU, 16-bit DDR3L/DDR4 interface, and 3D graphics engine with Arm Mali-G31. It also has many interfaces such as camera input, display output, USB 2.0, and Gbit-Ether, making it ideal for applications such as entry-class industrial human-machine interfaces (HMIs) and embedded devices with GUI capabilities.

As a software platform for this product, Renesas provides the Verified Linux Package, which includes the Linux Kernel, middleware drivers, and basic software for this product. The Verified Linux package is verified and provided by Renesas. (For other operating systems support, please contact your local sales representative or distributor).

Features

  • Cortex-A55 (Dual or Single)
  • Cortex-M33
  • 3D Graphics engine (Arm Mali-G31)
  • Camera interface (MIPI-CSI)
  • Display interface (MIPI-DSI)
  • USB2.0 interface 2ch、SD interface 2ch
  • CAN interface (CAN-FD)
  • Giga bit Ethernet 1ch
  • Memory error detection / correction (ECC)
  • DDR4 or DDR3L Memory interface
  • BGA Package (13x13mm)

Comparison

Applications

Applications

  • Industrial HMI+GUI
  • Home appliance
  • Smart thermostat
  • Home security camera

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RZ/G Multi-OS Package
RZ/G Multi-OS Package is the software package consisting of Flexible Software Package (FSP) as software package for Renesas MCU with Arm® Cortex-M Core and OpenAMP as standardization API of framework for interprocessor communication for developing multi OS solution.
Software Package Renesas
RZ MPU Graphics Library Evaluation Version for RZ/G2L and RZ/G2LC
RZ MPU Graphics Library for RZ/G2L and RZ/G2LC. You can use the graphics function on them by building according to the integration guide which is enclosed in the download file.
Software Package Renesas
RZ/G Verified Linux Package [5.10-CIP]
Linux Packages for MPUs of the RZ/G2 Group. Functions of this products have been verified and regular maintenance is also provided.
Software Package Renesas
RZ MPU Security Package
Security Package for MPUs of the RZ/G2L Group, RZ/V2L and RZ/Five. This package is used in combination with the Linux package provided for each device.
Software Package Renesas
RZ Smart Configurator
RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
Solution Toolkit Renesas
e² studio - information for RZ Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
RZ MPU WebUI Package for Verified Linux Package [5.10-CIP]
This product provides a WebUI package for RZ MPUs: WebUI is a web-based management tool that provides a user interface (UI) to users over a network.
Software Package Renesas
7 items

Software Downloads

Boards & Kits

Boards & Kits

Models