Renesas Starter Kit+ for RZ/T2L
Renesas Starter Kit+ for RZ/T2L is an evaluation and development kit for the RZ/T2L MPU.
By simply connecting the bundled cable to your PC, you can immediately start...
RZ/T2L is high-performance MPU that realizes high-speed and high-precision real-time control with EtherCAT. RZ/T2L has Arm® Cortex®-R52 @Max Frequency 800MHz and the large tightly coupled memory size (576 KB) is directly connected to the CPU, reducing the fluctuation in execution time that can occur when cache memory is used, and delivering deterministic and fast-response processing. RZ/T2L has seamless hardware architecture with RZ/T2M such as CPU core, peripheral functions and LLPP (Low Latency Peripheral Port) bus, and can be proposed for higher performance control systems such as AC servo. Also, RZ/T2L offers a scalable and compatible software platform with Renesas MPUs and MCUs. It enables customer utilizing their software assets for new model development.
Software title
|
Software type
|
Company
|
---|---|---|
e² studio - information for RZ Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
RZ Smart Configurator RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | Renesas |
RZ MPU Security Package (RTOS, bare metal) Security Package for MPUs of the RZ/T2 and RZ/N2 Group (RZ/T2M, RZ/T2L, RZ/N2L). This package requires a board on which a security-compliant product is mounted. Please contact our sales or distributors for board rental.
|
Software Package | Renesas |
3 items
|
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software | ZIP 52.92 MB | |
Software & Tools - Software | EXE 2,007.57 MB 日本語 | |
Software & Tools - Software |
[Software=RZ/T2 Flexible Software Package Setup|v1.10],[Toolchains=GNU ARM Embedded|v9.3.1,20200408;IAR Embedded Workbench for ARM v9.30.1]
ZIP
36.61 MB
Application:
Industrial
Compiler:
GCC, ICCARM
IDE:
e2 studio, IAR EWARM
|
|
Software & Tools - Software | EXE 588.01 MB 日本語 | |
4 items
|
Renesas Starter Kit+ for RZ/T2L is an evaluation and development kit for the RZ/T2L MPU.
By simply connecting the bundled cable to your PC, you can immediately start...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
This video shows you how to use the FSP - Pin Configuration function for RZ/T and RZ/N devices. It teaches you how to set up pins using the Pins tab and shows examples of pin conflicts. It also shows what the pin setup looks like when it’s done, so you can check your work.
00:29 Introduction of Pin Configuration
04:36 Features Available in Pin Configuration GUI
07:28 Pin Conflict Example
11:57 Pin Configuration Output and Usage
FSP links
Board links
Blog Post | Mar 14, 2023 |
Please search for your resonator on its manufacturer's site linked below. If you require optimal oscillation circuit constants for your particular system, please ask the manufacturer of the oscillator.
For main clock resonators / For subclock resonators:
NIHON DEMPA KOGYO: Please see IC matching information in the RZ/T2L row.