CPU Card for Motor Control
The CPU Card for Motor Control is an optional board for the Evaluation System for BLDC Motor. Using a CPU card and the evaluation system, users can easily evaluate...
The three-phase induction motor solution focuses on the control of a three-phase induction motor, widely used in industrial pump, fan, and compressor applications. By providing inverter control sample software, Renesas aims to give the customer a head-start on inverter control development shortening the development time. Using this solution can simplify the development of inverter applications.
This solution controls an induction motor at rated speed under normal conditions, while it's controlled by high torque ratio to avoid slippage in temporary high load condition. Also, this solution can be flexible in the frequent change of rotation speed. Customers easily develop inverter control software for target applications by using this solution.
Issue: Unstable pressure output, due to inflexibility caused by ON/OFF control.
Solution: Variable control is achieved by inverter control. Stable control is also available by adding a detecting sensor in the inverter board.
|
|
|
---|---|---|
Type | Title | Date |
Sample Code | ZIP 2.59 MB 日本語 Compiler: CC-RX Function: Application Example IDE: CS+ | |
Sample Code | ZIP 2.53 MB 日本語 Compiler: CC-RX Function: Application Example IDE: CS+ | |
Sample Code | ZIP 2.08 MB 日本語 Compiler: CC-RX Function: Application Example IDE: CS+ | |
Sample Code | ZIP 2.16 MB 日本語 Compiler: CC-RX Function: Application Example IDE: CS+ | |
4 items
|