SMARC® Module with RZ/G2E Processor

αSMARC-RZ/G2E

RoHS対応

JAPANEGE / ENGLISH

SMARC module

    • A53×2

      1.2GHz
    • DDR3L
      1GB
    • eMMC
      8GB
  • SMARC2.1

The αSMARC-RZ/G2E is a SoM (System on Module) for mass production that is equipped with the “RZ/G2E” MPU manufactured by Renesas Electronics and conforms to the SMARC 2.1 standard.

The αSMARC-RZ/G2E has high-speed interfaces such as USB3.0, PCI Express, and Gigabit Ethernet, and many functions such as LCD and AUDIO, making it ideal for applications such as industrial HMI.

基板写真

Large Image

Features

Specification

CPU R8A774C0HA01BG (552pin FCBGA)
Arm® Cortex®-A53 Dual core 1.2GHz
ROM
eMMC
8GByte
SPI FLASH
4MByte
EEPROM
2KByte
RAM
DDR3L-1856(928MHz)
1GByte / 32bit data-bus
SMARC I/F
Gigabit Ethernet
×1
USB3.0 SuperSpeed OTG
×1
USB2.0 High-Speed Host/Function
×2
PCI Express Rev2.0(1Lane)
×1
SD-CARD
×1
LCD(LVDS)
×2
CAMERA(MIPI® CSI-2)
×1
UART
×3
CAN(FD Support)
×2
AUDIO I2S
×1
SPI
×1
I2C
×3
GPIO
×14
RTC Maximum daily difference ± 2 seconds.
Backup with external power supply.
LED
Monitor LED
×1
Power LED
×1
UART
UART(TTL)
×1
Power supply DC5V ±5%
Current consumption Max 10W
Usage environment -20~60℃(No condensation)
Size 82×50mm(Excludes connectors and protrusions)
Circuit Board FR-4 (UL94-V0)
Accessories Heat sink(Dedicated product installed)
Pre-installed OS CIP™ Linux 4.19(VLP 1.0.6)

Download

Manual Version Date
αSMARC-RZ/G2E Hardware Manual(English) 2.0 2023/10/02
  • ※All other company names and product names in this website are trademarks or registered trademarks of the respective companies.
  • ※Please note that specifications are subject to change without notice.