Compare 0 Products     empty

EDIMM SOM based on Renesas® RZ/G2E

i.Core RZ/G2E, based on Renesas® RZ/G2E processor is suitable for low power consumption and fan-less application with high-end graphics performances

i.Core RZ/G2E equipped with a Dual-Core ARM Cortex-A53 processor offers very high performance, real-time capabilities, and more. The wide range of peripherals makes this SOM suitable for many different applications.

CPU

  • Renesas® RZ/G2E
  • Manufacturer: Renesas
  • GPU

Cores

  • ARM
  • Dual-Core ARM Cortex-A53 @ 1.2GHz L1, L2 Parity/ECC
  • 2 cores

Memory

  • DDR3L@1856MTs
  • 1GB up to 1GB

Graphics

  • PowerVR GE8300 @ 600MHz Ultra HD deep color GPU Support APIs: OpenGL ES 3.1, (OpenCL 1.2 EP)

Video Interfaces

  • LVDS

Video Processing Unit Capabilities

  • 1080p60 HEVC (h.265, h.264/AVC) dec; 1080p60 (h.264/AVC) enc

Mass Storage

  • eMMC 4 GB expandible
  • EMMC

Networking

  • 1x 1Gb Ethernet

USB

  • 1x USB2
  • 1x USB3

PCIe

  • 1
  • PCIe 1 lanex 1 channel

Audio

  • I2S Interface

Peripheral Interfaces

  • UART, I2C, CAN, SPI, SDIO/SDHC, TPM 2.0 option available, SPI ROM for boot, MIPI-CSI - 2 lanes

Power Supply

  • single 5V

Operating System

  • Linux

Development System

  • Yocto

Operating Temperature

  • -40° up to 85°

Dimensions

  • EDIMM 2.0
  • 67.6 x 32 mm

Product availability

  • 2035
open 3d viewer
View in 3D

Hardware manual

Fact Sheet

PCN

BSP

  • BSP (This content is available for authorized users only, to open link)

SOM & COM