RZ/G2 SoM
Renesas RZ/G2 Processor based SoM enables Artificial Intelligence and Edge Video Analytics on a SMARC2.0 Form factor
Renesas RZ/G2 Processor based SoM enables Artificial Intelligence and Edge Video Analytics on a SMARC2.0 Form factor
Backed by powerful Cortex A53 and Cortex A57 Cores, the SoM comes in a SMARC2.0 form factor with LPDDR4, eMMC Flash, SD Card, Ethernet, HDMI, USB3.0 host port, USB2.0 Host ports and MIPI CSI ports for camera interface, this SoM is designed to enable artificial intelligence and Video Analytics at the edge. The SoM runs on Linux, has V4L2 drivers for different types of camera's, has multiple inference engines, Supports OpenCV & Gstreamer along with a wide variety of other libraries that makes it suitable for Artificial Intelligence applications. The SoM board is available with the carrier board for development purposes.