Embedded Module TQMaRZG2x Embedded Cortex®-A53/A57 module based on RZ/G2 with enhanced performance and graphics properties.

TQMaRZG2x
  • Graphic with 4K Support/Quad Core
  • LPDDR4 with ECC Support
  • Highspeed communication via 1x Gbit Ethernet, 2x PCle and 1x USB 3.0 interface
  • Low power consumption (typ. 6 W)
  • 2x CAN
  • Integrated security functions
The embedded module TQMaRZG2x is based on the RZ/G2 processor, an ARM® Cortex®-A53/A57 processor from Renesas. The integrated high-performance graphics controller supports applications with high display requirements. Full access to all signal pins guarantees flexible applications and cost-effective project development.
The CPU is available in three versions with different performance and features. With up to four Cortex®-A57 and simultaneously up to four Cortex®-A53 cores, the TQMaRZG2x offers an optimal ratio between performance and power dissipation.

CPU/Processor data

CPU/Processor:
  • Cortex®-A53 - Up to 1,2GHz
  • Cortex®-A57 - Up to 1,5GHz
CPU variant:
  • RZ/G2M Quad A53 + Dual A57
  • RZ/G2N Dual A57
  • RZ/G2H Quad A53 + Quad A57

Memory

LPDDR4:
  • Up to 8 GB
NOR Flash:
  • Up to 256 MB
eMMC:
  • Up to 64 GB
EEPROM:
  • 0/64-kbit

Graphics

Graphic interface:
  • LCD Interface (1x HDMI 2.0, 1x LVDS, 1x Digital RGB)
Camera interface:
  • 2x MIPI CSI2

Communication interfaces

Ethernet:
  • 1x Ethernet 10/100/1000 Mbit
USB:
  • Up to 1x USB 3.0 OTG interface
  • 2x USB 2.0 high-speed OTG interface
Serial Ports:
  • Up to 6x UART
  • Up to 5x H-UART
CAN:
  • Up to 2x CAN FD

Other interfaces

SD Card:
  • Up to 4x SDIO
PCIe:
  • Up to 2x PCIe 2.0
I2C:
  • Up to 7x I2C
SPI:
  • Up to 4x SPI
  • Up to 1x QSPI
I2S:
  • Up to 10x I²S
GPIO:
  • Up to 32x GPIO
SATA:
  • Up to 1x SATA (only RZ/G2N)

Other functions

RTC:
  • Real Time Clock (RTC)

General data/basic data

General:
  • Temperature sensor
Plug-in System:
  • Board-to-board plug-in system 440 pins 0.5 mm Pitch (TBD)
Power supply:
  • 5 V
Temperature range:
  • Standard temperature range: -25°C…+85°C
  • Extended temperature: -40°C…+85°C
Dimensions:
  • 77 mm x 50 mm

OS-Support

OS Support:
  • Linux
  • QNX on request
  • Android on request

User Manual MBaRZG2x (2 MB, pdf)

User Manual TQMaRZG2x (2 MB, pdf)

TQMaRZG2N-AA

TQMaRZG2N-AA, Dual Cortex®-A57/1.5 GHz, 8 GB eMMC Flash, 2 GB LPDDR4, 64 kB EEPROM, RTC, -25°C...+85°C

TQMaRZG2M-AA

TQMaRZG2M-AA, Quad Cortex®-A53/1.2 GHz + Dual Cortex®-A57/1.5 GHz, 8 GB eMMC Flash, 2 GB LPDDR4, 64 kB EEPROM, RTC, -25°C...+85°
 

TQMaRZG2H-AA

TQMaRZG2H-AA, Quad Cortex®--A53/1.2 GHz + Quad Cortex®--A57/1.5 GHz, 8 GB eMMC Flash, 2 GB LPDDR4 (ECC optional), 64 kB EEPROM, RTC, -25°C...+85°

STKaRZG2x-AA

STKaRZG2x (Eval Kit) with TQMaRZG2x-AA, Quad Cortex®-A53/1.2 GHz + 2x Cortex®-A57/1.5 GHz, 2 GB LPDDR4, 8 GB eMMC Flash, 64 kB EEPROM, RTC, 2x CAN separated, 2x USB 3.0 HOST, 2x USB 2.0, 1x ETH 10/100/1000, 1x HDMI, 1x Digital RGB, 1x LVDS, 2x MIPI CSI, 1x Mini PCIe + SIM Card, 1x M.2 SATA/PCIe, Audio, Temperature sensor, Reset-Button, SD Card interface, Power Supply, 4 GB Micro SD Card, Cables

Other configurations on request

Support

Comprehensive information from the software area such as BSP documentation, tutorials, FAQs, sample codes and are available in our Support Wiki.

 

Realization of Human Machine Interfaces (HMI)

with computer on modules based on RZ/G2 with enhanced performance and graphics features. Click here for the case study.

 

The next step for Human Machine Interfaces (HMI)

Powerful and cost-efficient embedded processor technology for the realization of demanding HMI applications.

 

Check out the latest Renesas blog by Takeshi Maeda

to learn how the combination of the RZG2x processor family and the TQMaRZG2x scalable embedded platform saves users time and money when implementing a human-machine interface (HMI) application.

 

Application examples

Realization of Human Machine Interfaces (HMI)

with computer on modules based on RZ/G2 with enhanced performance and graphics features

 
3265,33

Our USPs

  • Unbeatable long-term availability
  • Robustness for all applications
  • The most comprehensive range of modules on the market
  • A comprehensive design and support of an E²MS manufacturer
  • Full design freedom, as all processor functions are fully accessible
  • x86 for tough industrial use

Embedded downloads

Current downloads such as product data sheets, manuals, application notes as well as software and drivers can be found in the Download Center.

 

TQ-Embedded news

All the latest news about TQ-Embedded and our products as well as press releases can be found in our news overview.